Post Go back to editing

MAX3468/MAX3469一对一远距离通信速率能到多少?

你好,

目前产品中有这样的需求,需要在2个设备之间通过有线进行数据传输,2个设备之间的距离约1Km,需要的通信速率需要达到1Mbps左右。

看到ADI的 MAX3468/MAX3469 芯片最高速率可达40Mbps,但是没有看到不同距离下的通信速率典型值,想问下是否有了解的人知道不同通信线缆长度下其通信速率是多少呢?

Parents Reply Children
No Data