我尝试烧入 u-boot 至 ADSP-SC589-EZLITE 照者
Linux Add-in: User Guide Version 1.3.1.pdf, 章节 2.2.3 Flash U-boot For the First Time.
当我下以下命令时
/opt/analog/cces/2.8.3/ARM/openocd/bin/openocd -f interface/ice1000 .cfg -f target/adspsc58x.cfg
得到了以下讯息
Open On-Chip Debugger (Analog Devices CCES 2.8.0 OpenOCD 0.9.0-g5030ad7) 0.9.0
Licensed under GNU GPL v2
Report bugs to <processor.tools.support@analog.com>
adapter speed: 1000 kHz
Info : transports supported by the debug adapter: "jtag", "swd"
Info : auto-select transport "jtag"
halt and restart using CTI
trst_only separate trst_push_pull
Info : ICE-1000 firmware version is 1.0.2
Info : clock speed 1000 kHz
Error: JTAG scan chain interrogation failed: all zeroes
Error: Check JTAG interface, timings, target power, etc.
Error: JTAG scan chain interrogation failed: all zeroes
Error: Check JTAG interface, timings, target power, etc.
embedded:startup.tcl:21: Error:
in procedure 'init'
in procedure 'ocd_bouncer'
in procedure 'jtag_init' called at file "../../../../openocd/src/jtag/core.c", line 1562
in procedure 'init_reset' called at file "embedded:startup.tcl", line 74
in procedure 'jtag' called at file "embedded:startup.tcl", line 91
in procedure 'ocd_bouncer'
at file "embedded:startup.tcl", line 21
embedded:startup.tcl:21: Error:
in procedure 'jtag_init' called at file "../../../../openocd/src/jtag/core.c", line 1562
in procedure 'init_reset' called at file "embedded:startup.tcl", line 74
in procedure 'jtag' called at file "embedded:startup.tcl", line 91
in procedure 'ocd_bouncer'
at file "embedded:startup.tcl", line 21
我的配备如下:
> OS: ubuntu 14.04.6 LTS ( x86)
> ICE1000: 1. 2version
> SC589-EZLITE: BOM REV 2.1 version