需要LTC6804-2电量采集例程目前在测试中遇到一些问题请帮助看看,谢谢
描述:测试对象对象为48V,15节磷酸铁锂电池,单体电压硬件连接为:1—8节电池连接到第一片6804上,9—15节连接到第二片6804上。其中6、7、8节电池连接在第一片6804内部第二个ADC模块上(C7—C12,每个ADC模块最多可接6路电压采集),15节电池连接在第二片6804内部第二个ADC模块上(C7)。
现象:每一片6804内部第二个ADC模块C6,C7,C8采集点突变,C8尤为突出,突变电压40mV甚至100mV。其他采集点没有突出。