尊敬的ADI技术专家和各位工程师朋友,我购买了一块ADuM3070的测试板,我看到它是+5V输入,可以由单芯片完成隔离电源的全部设计,我们需要这样的结构,但我们的电源是+12V或+24V,我尝试将变压器的+5V输入截断,接入+12V或+24V,但芯片仍然是+5V输入,然而不能工作。因此,想寻找一种可以在+12V或+24V工作的,类似ADuM3070工作方式的电源芯片,请指导,输出需要5V,100mA即可,是隔离的
尊敬的ADI技术专家和各位工程师朋友,我购买了一块ADuM3070的测试板,我看到它是+5V输入,可以由单芯片完成隔离电源的全部设计,我们需要这样的结构,但我们的电源是+12V或+24V,我尝试将变压器的+5V输入截断,接入+12V或+24V,但芯片仍然是+5V输入,然而不能工作。因此,想寻找一种可以在+12V或+24V工作的,类似ADuM3070工作方式的电源芯片,请指导,输出需要5V,100mA即可,是隔离的
您好,
可以参考以下的电路,输入12V to 24V。
Rgds,
JC