Post Go back to editing

我心中的ADI年度“贺岁片”—— 最低功耗数字隔离器ADuM144x

推荐小编心中的年度ADI“贺岁片”—— 最低功耗数字隔离器ADuM144x(小编的推荐芯片与抽奖结果无关哦,仅作抛砖引玉之用,跟帖参与讨论、分享就有机会参与吉祥如意”新年加油!”奖项的抽取。活动详情http://ezchina.analog.com/thread/7373)。

推荐理由:

  • 四通道数据隔离器,提供三种不同的通道配置,其一分钟的安全隔离额定值为2.5 kV rms;
  • 提供了市场上最低的工作电压——2.25 V至3.6 V,进一步降低了功率限制;
  • 电压为2.5 V时静态电源电流小于每通道5 μA,速率为2 Mbps时电源电流小于每通道380 μA;
  • 省电模式可将电流电平降低至每通道0.1 μA,使得整个隔离器的总功率仅为1 μW,堪称业界最佳;
  • ADuM144x还采用16引脚QSOP封装,是业界最小的四通道数字隔离器,其隔离额定值达2.5 kV rms;
  • ……


关于业界最低功耗数字隔离器ADuM144x,欢迎大家跟帖讨论(跟帖参与讨论、分享就有机会参与吉祥如意”新年加油!”奖项的抽取。活动详情http://ezchina.analog.com/thread/7373),关于ADuM144x更详细的介绍请参考土豆电池”供电的最低功耗数字隔离器——ADuM144x

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.