Post Go back to editing

:ADI年度贺岁片——ADUM1100数字隔离器使用心得和经验

最近在做逆变器,功率管IGBT需要隔离,想到变压器隔离,但制作变压器比较麻烦,一致性不强。又想到光耦隔离,但光耦的价格很贵和驱动光耦的电流较大;一次偶然的发现了ADUM1100,速度很快,几乎没有延迟,这个芯片使用必须有良好的屏蔽,而且焊接温度不能太高,有好几次都让我烫坏了,找了半天的原因。总之,使用此款芯片要小心谨慎,采用参数表的指示来进行layout。

 

 

以下是ADUM1100的介绍:

ADUM1100是采用iCoupler技术的数字隔离器。该隔离器件将高速CMOS与单芯片空芯变压器技术融为一体,具有优于光耦合器等替代器件的出色性能特征。

ADUM1100功能框图

ADUM1100是现有高速光耦合器引脚兼容的替代产品,支持高达25 Mbps和100 Mbps的数据速率。

ADUM1100采用3.0 V至5.5 V电源电压工作,拥有<18 ns的传播延迟和<2 ns的边缘不对称性,最高承受125°C的温度。该器件功耗极低,静态电流小于0.9 mA(两侧之和),每Mbps数据速率的动态电流小于160 μA。与其他光耦合器不同,ADUM1100通过已取得专利的刷新特性提供直流正确性,可持续更新输出信号。

ADuM1100分为三个等级。ADuM1100AR和ADuM1100BR可在最高105°C的温度下工作,分别支持最高25 Mb 展开ps和100 Mbps的数据速率。ADuM1100UR可在最高125°C的温度下工作,支持最高100 Mbps的数据速率。

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.