Article 测试MAX31855N时发现用调试器JTAG供电,测量温度误差较小;当采用外部5V供电时,测量到的温度偏差达到9度,分析发现冷端温度升高,造成这种现象的原因是什么?

MAX31855N的供电电源为3.3V,不能采用5V供电电源,如果MAX31855N采用3.3V供电,而处理器采用5V供电时,输出的逻辑高电平会比MAX31855N的供电电源电压还高,这样内部的保护二极管会导通,造成器件内部发热导致冷端温度升高,因此,请确认和MAX31855N通讯的器件也要采用3.3V供电或者采用电平转换器为MAX31855N提供符合要求的电平。

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.