Article 硅温度传感器的精度如何?

硅温度传感器的测量精度随着温度范围的变化而变化。比如,市场上很容易找到在0℃~70℃范围内提供±0.5℃精度的温度传感器IC,当然,在更宽的温度范围内,器件的测量精度会有所降低,-40°C~ +85°C范围,精度±1°C。选择温度传感器IC时,需要根据特定的应用、测温范围,比如,Maxim针对体温测量的MAX30205可以在体温范围(37°C ~39°C)将测量精度保持在±0.1°C;MAX31725/MAX31726的测量精度可以在-40°C to +105°C范围保持在±0.5°C。

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.