Article 采用MAX3420E的优缺点是什么?

缺点是MAX3420E的控制器需要固件,Maxim不提供定制Windows驱动程序。但Maxim提供实例固件,以说明如何做到符合标准Windows设备类(HID),从而使用Windows自带的驱动程序。

采用MAX3420E的优点体现在性能、灵活性和支持方面。
  • 性能:MAX3420E SPI端口(与控制器的接口)运行速率可高达26MHz。如果控制器支持较高的SPI时钟速率,MAX3420E能够提供最大12Mbps的全速带宽USB传输。
  • 灵活性:采用MAX3420E时,设备特性完全由自己的固件决定。因此可构建任何类型的USB设备。
  • 支持:一旦操作系统本身支持通用USB (BULK)传输,对串行USB桥接芯片的需求会越来越少。

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.