Article MAX3421E能够检测出自己的连接方式是作为主机还是外设吗?

可以。如果设计中既包括A型又包括B型连接器,可将MAX3421E置为主机模式(HOST位等于1),接通内部的DP/DM下拉电阻,并为A型连接器的VBUS引脚提供5V电源。通过MAX3421E的一个中断来指示是否连接了外设。对于B型连接器,将VBUS引脚接至MAX3421E的VBCOMP (VBUS比较器)输入。当用户将其插入PC时,MAX3421E检测到VBUS,并将自身配置为外设模式。

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.