Article MAX31865数据手册给出的shutdown电流为1.5mA(typ),该电流是否正确?这个电流对于电池供电的手持设备太大了。

MAX31865的shutdown电流为1.5mA是由于内部的故障检测在实时工作导致在shutdown时的电流比较大,在手持设备的应用中,可以通过控制MAX31865的供电电源来降低功耗,通常的做法是在不需要温度测量时关闭MAX31865的供电电源,这样就不会消耗电流,在需要测量时,启动电源,配置MAX31865,然后进行测量。测量完成后,关闭电源。可以节约电池能量,延长电池的使用寿命。
 

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.