Article MAX13488采用5V供电,蓝牙模块采用3.3V供电,当MAX13488和蓝牙模块连接后(RO和DI连接蓝牙模块),当远端发送数据时,接收数据不正常,请问是什么原因?

由于MAX13488采用5V供电,其输出RO的高电平最小可达到3.5V以上,该电压已经超过了蓝牙模块的供电电压,如果蓝牙模块无法承受5V逻辑的电平输入,会导致器件损坏或者其他故障,可以在MAX13488 RO输出和蓝牙模块输入之间串接一个电阻来限制RO的输出电流。
 
 

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.