Article 视频分享:信号与电源 /隔离RS-485收发器——ADM2582E

Video Sharing: Signal & Power / Isolated RS-485 Transceiver - ADM2582E by ADIForum

The ADM2582E/ADM2587E are fully integrated isolated data transceivers with ±15 kV ESD protection for high-speed communication applications on multipoint transmission lines. The device is designed for balanced transmission lines and is compliant with ANSI/TIA/EIA RS-485-A-98 and ISO 8482:1987(E) standards.

The ADM2582E/ADM2587E incorporates ADI's iCoupler Registeredtechnology to integrate a three-channel isolator, a three-state differential line driver, a differential input receiver, and an isoPowerTM DC/DC converter in a single package. The device operates from a single 5V or 3.3V supply, enabling a fully isolated RS-485 solution.


RE: Video Sharing: Signal & Power / Isolated RS-485 Transceiver - ADM2582E by ADIForum :

Related documents recommended:

 

Radiation control recommendations for soPower devices

http://www.analog.com/static/imported-files/en/application_notes/AN-0971_en.pdf

 

High-performance multi-channel power line monitoring using synchronous sampling ADCs http://www.analog.com/library/analogdialogue/china/archives/41-01/plm.html

 

Digital Isolator Product Selection and Resource Guide

http://www.analog.com/static/imported-files/en/overviews/Digital_Isolator_Product_Selection_and_Resource_Guide_en.pdf

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.