Article MAX251 的Absolute Maximum Ratings 给出V+和V-最大输入为+14V/-14V,但是在引脚定义中又提到该引脚为输出引脚,请问该如何理解?

MAX251是一款隔离RS232收发器,隔离电源的产生可以有两种方式:一种是通过变压器由逻辑电源侧产生,此时变压器的输出连接到AC,由AC产生V+和V-,此时的V+和V-是作为输出引脚。V+和V-的输出电压由逻辑侧电源电压和变压器的匝比确定。另外一种方式就是单独提供隔离电源而不使用变压器和AC输入,这个时候V+和V-可以使用单独的电源直接供电,此时V+和V-作为输入引脚,最大电压不要超过+14V和-14V。

 
T

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.