Post Go back to editing

GMSL

相机输出是DVP模式,使用MAX9295的并行输入模式,和MAX9296通过同轴线搭配,请问如何配置寄存器?以下是我自己的配置,中括号中的前两位是器件地址,9296是0x90,9295是0x80,中间四位是寄存器名称,后两位是寄存器值。

06:data_item <= {32'h90_0313_00};//turn off output CSI output disabled,9296通过电阻配置为GMSL1模式20240703,不能通过寄存器配置实现GMSL1
07:data_item <= {32'h90_0010_21}
08:data_item <= {32'hff_fffe_00};
09:data_item <= {32'h90_0B05_40};//No masters
10:data_item <= {32'h90_0B0D_80};//Enable LOC ACK
11:data_item <= {32'h90_0B06_00};//Turn off HIM

12:data_item <= {32'h80_0006_10};//GMSL1,I2C selected
13:data_item <= {32'h80_0404_43};//Configuration link enable
14:data_item <= {32'hff_fffe_00};
15:data_item <= {32'h90_0B04_02};//Configuration link enable
16:data_item <= {32'h80_044D_C0};//set HIGHIMM
17:data_item <= {32'h90_0B06_80};//SET HIM
18:data_item <= {32'h90_1495_00};//DEFAULT
19:data_item <= {32'h90_0B04_03};
20:data_item <= {32'h90_0B0D_80};//DISable LOC ACK
21:data_item <= {32'h90_0B08_00};//Enable packet-based control-channel mode
22:data_item <= {32'h90_0B08_00};

23:data_item <= {32'h80_0407_24};//DBL=0,HIBW=0,BWS=1,DRS=0,HVEN=1,PXL_CRC=0
24:data_item <= {32'hff_fffe_00};
25:data_item <= {32'h90_0B07_24};//DBL=0,HIBW=0,BWS=1,DRS=0,HVEN=1,PXL_CRC=0
26:data_item <= {32'hff_fffe_00};
27:data_item <= {32'h90_0B06_07};//SET HIM
28:data_item <= {32'h90_0B0F_00};
29:data_item <= {32'h90_0B96_2A};
30:data_item <= {32'h90_0322_00};
31:data_item <= {32'h90_0322_00};
32:data_item <= {32'h90_0319_08};//Software defined BPP for pipeline Y 8BITS PER PIXEL
33:data_item <= {32'h90_0314_00};//Software defined virtual channel for pipeline Y
34:data_item <= {32'h90_0316_80};//soft_dt_y_h=2a=raw8
35:data_item <= {32'h90_0317_0A};//soft_dt_y_l=2a=raw8
36:data_item <= {32'h90_031D_A5};//pipe Y Software override enable for BPP, VC and DT,predef_freq=500m

37:data_item <= {32'h80_0311_20};//20
38:data_item <= {32'h80_0308_62};//62
39:data_item <= {32'h80_0002_23};//23

40:data_item <= {32'h90_044b_07};//07
41:data_item <= {32'h90_046d_15};//55
42:data_item <= {32'h90_044d_2a};//
43:data_item <= {32'h90_044e_2a};//
44:data_item <= {32'h90_044f_00};//
45:data_item <= {32'h90_0450_00};//
46:data_item <= {32'h90_0451_01};//
47:data_item <= {32'h90_0452_01};//
48:data_item <= {32'h90_044a_D0};//FOUR DATA LANES
49:data_item <= {32'h90_0335_3F};//
50:data_item <= {32'h90_0336_3F};
51:data_item <= {32'h90_0320_25}; //900MHz
52:data_item <= {32'h90_0051_01};//51 CFGH VID
53:data_item <= {32'h90_0003_80};//LOCK indicate MIPI output started
54:data_item <= {32'h90_0333_E4};//默认是4E
55:data_item <= {32'h90_0313_02};