Post Go back to editing

MAX17261 EZ模式评估电量时,放电到1%后会保持1%很久(几乎相当于30%电量时长),经过多轮充放电仍如此,为什么

Category: Software
Product Number: MAX17261

采用MAX17261 EZ模式评估电量,放电到1%后会保持1%很久(几乎相当于30%电量时长),经过多轮充放电仍如此,为什么。

普通聚合物锂离子电池,2串,5Ah,3mohm采样电阻,2.5A充电,平均约400mA放电(有60Hz左右的工作节律),repcap指示约5000mAh,current和avcurrent基本都是400mA,满电放电8-9小时后就显示1%电量,但电池电压仍有3.6V,仍能持续放电约3小时才会到0%,为什么?