我们利用MAX1978EVKIT的电路图来讨论如何利用NTC电阻进行温度设置。
MAX1978是采用闭环的方式将TEC的温度控制在设定值,控制环路通过调整TEC的温度使FB+的电压和FB-的电压达到一致。 NTC电阻值在25C时为10k,如果设置SET_POINT电压为0.75V,那么调整后的结果是FB-为0.75V,也就是说NTC的电阻为10k,这就意味着TEC的温度设置为25C,我们可以从NTC电阻的数据手册中查找到其温度值和对应电阻的关系,然后利用10k电阻和NTC电阻的分压关系来计算出FB-的电压值,将这个电压值施加到SET_POINT,那么闭环控制环路就会调整TEC温度使 FB-的电压和FB+(SET_POINT)相同,这样TEC的温度也就达到了设定的温度。