对于采样保持电路,当采样完成后的保持阶段是和外接输入断开的,采样保持电容存储的能量为Q=CU,C为采样保持电容值,U为采样电压,当ADC开始对采样保持电容的电压采样时,ADC内部的采样电容将并联到该电容两端,外部保持电容将对ADC内部的采样电容进行充电,导致电压下降,根据Q=CU,如果保证电压下降的幅度小于1个LSB,那么外部的采样保持电容应该为2^N*Cadc. Cadc为ADC的内部采样保持电容。MAX11108的输入电容为18pF,分辨率为8位,所以外部电容可以选择256*18pF=4.6nF,因此,可以选择4.7nF的外部采样电容来确保正确采样。