AD5363的参考电压VREF范围具体是多少,芯片手册上有个VREF range为2-5V,我想问能否小于2V,此外VDD和VSS不对称可以么?
AD5363的参考电压VREF范围具体是多少,芯片手册上有个VREF range为2-5V,我想问能否小于2V,此外VDD和VSS不对称可以么?
ABSOLUTE MAXIMUM RATINGS
VREF0, VREF1 to AGND −0.3 V to +5.5 V,接<2V的,不会损坏芯片。
可以重点读下datasheet P18/28 REFERENCE SELECTION这一章
VREF = (VOUTMAX − VOUTMIN)/4