AD7708采集非线性

大家好,想请教一下大家在使用AD7708采集0-2.5V电压时,有遇到过采集的码值非线性情况吗,最近使用AD7708时,发现AD7708采集的码值是非线性的,用示波器看了模拟量回路的绞波VPP=85MV.请大家帮忙分析一下,是怎么回事以及怎样补偿?以下是测试数据。

   

输入电流 采集码值 递增值
0mA 18
1mA 1512 1494
2mA 3021 1509
3mA 4531 1510
4mA 6042 1511
5mA 7552 1510
6mA 9062 1510
7mA 10574 1512
8mA 12085 1511
9mA 13596 1511
10mA 15108 1512
11mA 16619 1511
12mA 18133 1514
13mA 19647 1514
14mA 21160 1513
15mA 22675 1515
16mA 24188 1513
17mA 25704 1516
18mA 27220 1516
19mA 28737 1517
20mA 30254 1517
Parents Reply Children
No Data