最近我一产品中有使用ADR5041AKSZ-REEL7,是SC70-3封装,限流电阻首先是采用的10K供电电源为5V,但出现的问题是基准电压输出为4.8V,后来以为是电流不够换为1K但输出还是4.8V。但测量另外一个NC管脚则为2.3V,这个管脚不是未连接的么?请问这是怎么回事?电路图如下
ADR5041的输出应该是2.5V.
2.5/1K=2.5mA
需要知道负载电流是多大,才能判断(2.5mA-负载电流)是否在电流Iin范围内?
ADR5041的输出应该是2.5V.
2.5/1K=2.5mA
需要知道负载电流是多大,才能判断(2.5mA-负载电流)是否在电流Iin范围内?