ADAS1000用于ECG之外的测量及LSB计算问题

1、数据手册中介绍V1和V2通道均可用于其他测量,示例中没有介绍用于ECG之外测量的配置方式,想知道具体如何配置?

对于接入的信号是否要满足表2中电极输入范围(min0.3V,tipical1.3V,max2.3V)的要求?比如我要检测1mV正弦波信号,是否需要抬高直流电平至1.3V左右再接入输入通道检测?

2、测试中我按照图59方式配置,放大器负极接内部1.3V共模电压,经ADC转换得V1-VCM,通过数据帧读取V1通道转换结果。手册中有说:无论何种情况,内部基准电平都会从最终导联数据中扣除(ECG通道,Page29 of 80),意思是最终通过数据帧获得的就是V1通道的信号值吗?

测试:V1通道不接信号以及将该通道接AGND,得到转换结果0x06C800左右,通过电极格式的计算公式(表39)约为68mV,并不是0x000000;

         V1通道接1.6V直流电,得到转换结果0x9CB000左右,通过电极格式的计算公式约为1.57V.

3、表39中给出电极格式和数字导联格式的最大最小值以及LSB计算公式:

电极格式和模拟导联格式:min(0000....)=0V;max(1111....)=VREF/GAIN;LSB=(2*VREF/GAIN)/(2^N-1);

数字导联格式:min(1000....)=-(VREF/GAIN);max(0111....)=VREF/GAIN;LSB=(4*VREF/GAIN)/(2^N-1);

其中,N=数据位数:128KHz数据速率为16位,2KHz/16KHz数据速率为24位。

问题(1)乘数因子2,4怎么理解?min(0000....)=0V;max(1111....)=VREF/GAIN;计算LSB不应该乘以2,可是计算的时候使用该公式似乎计算结果是正确的,关于这个问题建议能在数据手册中作出较为清楚的说明。

问题(2)与电极格式相比,导联/矢量格式有2倍的范围,因为其摆幅为+VREF至-VREF,因此LSB大小加倍。其中模拟导联格式的计算方式为什么归到电极格式?

补充4、V1通道配置单端输入电极模式,将干电池接入V1通道测试,得到转换结果:10246600(十进制)(1.57V),有+/-150LSB的波动(波动范围300LSB),有效位数是否为24-8=16位?与数据手册中给出的19位有效位减少了3位,请问造成该精度降低的原因是什么?有什么更好的测试方法检验?(以上测试在铁质屏蔽盒中进行,测试波形参见附加文件:测试波形.bmp)。

谢谢!