应用笔记
[list][*]AN-21:4-20 mA 数字转过程电流发射器[*]AN-419:用于完整的直接数字频率合成器AD9850的分立、低相位噪声、125MH晶振[*]AN-423:直接数字频率合成器AD9850的幅度调制[*]AN-543:利用ADSP-2181 DSP和AD9850直接数字频率合成器产生高质量、全数字RF频率调制[*]AN-557:实验者项目:在业余无线电收发器内集成AD9850 DDS器件以实现数字本振功能*[*]AN-587:同步多个基于DDS的频率合成器AD9850/AD9851[*]AN-621:AD9832/AD9835的编程[*]AN-632:利用AD9951 DDS作为ADN2812连续速率CDR的捷变参考时钟以提供数据速率[*]AN-826:2.4 GHz WiMAX直接变频发射机[*]AN-852:利用ADF702x上的测试DAC实现模拟FM DEMOD、SNR测量、FEC解码、PSK/4FSK解调等功能[*]AN-927:确定杂散来源是DDS/DAC还是其他器件(例如开关电源)[*]AN-939:利用AD9912的超奈奎斯特频率操作得到高RF输出信号[*]AN-0996:在点对点微波发射系统中使用正交数字上变频器(QDUC)的优势[/list]
中文Datasheets
[list][*]AD7767:24位、8.5 mW、109 dB、128/64/32 kSPS ADC[*]AD9268:16位、80 MSPS/105 MSPS/125 MSPS、1.8 V双通道模数转换器(ADC)[*]ADA4051-1/ADA4051-2:1.8 V、微功耗、零漂移、轨到轨输入/输出运算放大器[*]ADA4528-1:精密、超低噪声、轨到轨输入和输出、零漂移运算放大器[*]ADG5412/ADG5413:高压防闩锁型四通道SPST开关[*]ADMP404:具有底部收音孔和模拟输出的全向麦克风[*]ADMP405:具有底部收音孔和模拟输出的全向麦克风[*]ADR3412/ADR3420/ADR3425/ADR3430/ADR3433/ADR3440/ADR3450:微功耗、高精度基准电压源[*]ADuM7440/ADuM7441/ADuM7442:1 kV RMS四通道数字隔离器[/list]
Technical Article[list][*]利用RF包络检波实现漏极调制系统[/list]
Brochure
[list][*]高速放大器[/list]
Circuit from the Lab[list][*]用于AD2S1210旋变数字参考信号输出的高电流驱动器 (CN0192)[*]精密16位电平设置,总功耗低于5 mW(CN0181)[/list]