Category: Hardware
Product Number: LTC1608
1.LTC1608为什么会发烫到45度?
2.LTC1608数字输出口D0~D15是否可以与STM32单片机GPIO口直连?
电路图如下D0~D15直接连接到STM32F407ZGT6的PE0~PE15口(D0接到PE0,D1接到PE1,D2接到PE2......D14接到PE14,D15接到PE15),BUSY连接到STM32F407ZGT6的PA1口,RD、CONV、SHDN接到FPGA上,STM32F407ZGT6、FPGA都是3.3V供电