Post Go back to editing

ADF4002+VCO压控晶振模式,通过REFIN输入不同频率,设置NR值,得到压控晶振输出固定为100MHz;现在REFIN输入不同频率有的能正常锁相,有的不能

Contains AI Generated Content

Thread Summary

用户报告了ADF4002在REFIN输入为3M、6M、7M、9M、600K、700K、900K及1.1M等频率时无法正常锁相的问题,尽管N值设为1000且R值在范围内。在3M频率时,尽管锁相指示灯显示已锁相,但实际输出波形未锁住。最终通过技术支持中心邮件回复了用户。
AI Generated Content
Category: Hardware
Product Number: ADF4002

ADF4002+VCO压控晶振模式,通过REFIN输入不同频率,设置NR值,得到压控晶振输出固定100MHz;现在REFIN输入1M、2M、4M、5M、10M、800K、500k、400K都能正常锁相;但在3M、6M、7M、9M、600K、700K、900K,还有其他M级频率为1.1M等有一位小数的频率都不能正常锁相。这里的N都取值1000,R取值也在范围内。还有个现象是在REFIN输入3M时,查看ADF4002(TSSOP)的14脚,指示是高,即已经锁住相位了(已经通过寄存器设置该位为Lock Detect),但实际波形并没有锁住。如下图:

以上两个图:第一个图,REFIN=3M时,压控晶振输出未能锁住相位;第二个图,REFIN=2M时,压控晶振输出正常,锁住了相位.
附录:3M时,ADF4002寄存器设置值  INITIALIZATION LATCH=322D93(HEX)  FUNCTION LATCH=322C92(HEX)   REFERENCE COUNTER LATCH=78(HEX)  N COUNTER LATCH=3E801(HEX)