I use hmc701 as phase detector and hmc587 as VCO. I want to output 5-10ghz signal. The reference input of hmc701 is 100MHz sine wave. I use integer mode division to get a set of register parameters set to hmc701.
I use hmc701 as phase detector and hmc587 as VCO. I want to output 5-10ghz signal. The reference input of hmc701 is 100MHz sine wave. I use integer mode division to get a set of register parameters set to hmc701.
您好,感谢对ADI产品的支持。
HMC701和HMC587配合使用产生5-10G的输出是可行的,通过改写HMC701的分频寄存器即可实现不同的频率输出。