Article MAX31341B/MAX31341C是否可以采用一次性锂电池作为备用电源?

MAX31341B/C可以采用原电池或一次性电池作为备份电源,但须注意以下两点:

 

1. 禁止涓流充电:通过56h(bit2 = 0)选择电源管理模式,通过57h (D_TRICKLE = 0x0 - 0x7: No Connect) 断开充电通道;

 

2. 注意VCC供电电源的摆率,目前电源切换时VCC的摆率最大值不得超出400mV/ms:

如果设计中主电源摆率不能满足这一要求,建议在主电源与VCC旁路电容之间增加一个肖特基二极管,以减缓摆率。

 

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.