Post Go back to editing

[征文] ADuC7060测评报告(原创)

去年代理有送我们ADUC7060评测板 给我们测评,测评完了还要回去了。。。。可能不好意思,主动帮我们申请了一块ADUCM360的测评板。这时我将先前的测评报告给出大家参考一下,总体上说芯片还是不错的。

ADuC7060测评报告

  1. 测试芯片特点(详见附1):

       1、使用Cortex-M系列内核,猜测为Cortex-M0。

   2、两路24位ADC

   3、一路12位的DAC(可使用插值扩展至16位)

注:DAC模式为电阻式

4、高精度1.2V基准

5、6路16位的PWM输出

6、4个通用(捕捉)定时器

7、UART/I2C/SPI各一路

8、3.3V GPIO通用IO (最多14个)

  1. 芯片重要参数:
    1. ADC基准电压源:
      1. 内部基准电压:1.2V
      2. 基准初始精度:+-0.1%  (T=25C)
      3. 基准电压温度系数: +-20ppm/C
      4. 电源抑制: 70dB
      5. 外部基准电压输入范围: 0.1V~AVDD

 

  1. 基准电压二分频初始误差0.1%

DAC参数:


  1. PWM、DAC、及ADC(基准电压1.2V)的性能:
    1. PWM分辨率和频率的关系表:

PWM分辨率

PWM最快输出频率(Hz)

16bit

  1. 78.125

15bit

  1. 156.25

14bit

  1. 312.5

13bit

625

12bit

1250

11bit

2500

10bit

5000

9bit

10000

8bit

20000

PS:PWM脉宽调制工作在16位精度时,波形的频率最快约为78.125HZ,PWM的精度每降低一个bit,最快频率翻倍。


Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.