Post Go back to editing

adrv9009在跳频应用中,中间频点出现“######## Error Code = 471, comment:[TALISE_setFhmHop : nextFhmRfPllFrequency is out of scan range”错误

我们需要从300MHz以200MHz的步长跳频至6GHz,在跳频的过程中出现

“######## Error Code = 471, comment:[TALISE_setFhmHop : nextFhmRfPllFrequency is out of scan range”

或者

“######## Error Code = 467, comment:[TALISE_setFhmMode : Out of range fhmInitFreq requested”

的错误。

请问出现这个问题的原因可能是什么?

  nowfreq = 300 ,change per time is[102]ms 
  nowfreq = 500 ,change per time is[102]ms 
  nowfreq = 700 ,change per time is[102]ms 
  nowfreq = 900 ,change per time is[102]ms 
  nowfreq = 1100 ,change per time is[102]ms 
  nowfreq = 1300 ,change per time is[102]ms 
  nowfreq = 1500 ,change per time is[102]ms 
  nowfreq = 1700 ,change per time is[102]ms 
  nowfreq = 1900 ,change per time is[102]ms 
  nowfreq = 2100 ,change per time is[102]ms   ######## Error Code = 471, comment:[TALISE_setFhmHop : nextFhmRfPllFrequency is out of scan range
]
  nowfreq = 2300 ,change per time is[8]ms   ######## Error Code = 471, comment:[TALISE_setFhmHop : nextFhmRfPllFrequency is out of scan range
]
  nowfreq = 2500 ,change per time is[8]ms   ######## Error Code = 471, comment:[TALISE_setFhmHop : nextFhmRfPllFrequency is out of scan range
]
  nowfreq = 2700 ,change per time is[8]ms   ######## Error Code = 471, comment:[TALISE_setFhmHop : nextFhmRfPllFrequency is out of scan range
]
  nowfreq = 2900 ,change per time is[8]ms   ######## Error Code = 471, comment:[TALISE_setFhmHop : nextFhmRfPllFrequency is out of scan range
]
  nowfreq = 3100 ,change per time is[8]ms   ######## Error Code = 471, comment:[TALISE_setFhmHop : nextFhmRfPllFrequency is out of scan range
]
  nowfreq = 3300 ,change per time is[8]ms   ######## Error Code = 471, comment:[TALISE_setFhmHop : nextFhmRfPllFrequency is out of scan range
]
  nowfreq = 3500 ,change per time is[8]ms   ######## Error Code = 471, comment:[TALISE_setFhmHop : nextFhmRfPllFrequency is out of scan range
]
  nowfreq = 3700 ,change per time is[8]ms   ######## Error Code = 471, comment:[TALISE_setFhmHop : nextFhmRfPllFrequency is out of scan range
]
  nowfreq = 3900 ,change per time is[8]ms   ######## Error Code = 471, comment:[TALISE_setFhmHop : nextFhmRfPllFrequency is out of scan range
]
  nowfreq = 4100 ,change per time is[8]ms   ######## Error Code = 471, comment:[TALISE_setFhmHop : nextFhmRfPllFrequency is out of scan range
]
  nowfreq = 4300 ,change per time is[8]ms   ######## Error Code = 471, comment:[TALISE_setFhmHop : nextFhmRfPllFrequency is out of scan range
]
  nowfreq = 4500 ,change per time is[8]ms 
  nowfreq = 4700 ,change per time is[102]ms 
  nowfreq = 4900 ,change per time is[102]ms 
  nowfreq = 5100 ,change per time is[102]ms 
  nowfreq = 5300 ,change per time is[102]ms 
  nowfreq = 5500 ,change per time is[102]ms 
  nowfreq = 5700 ,change per time is[102]ms 
  nowfreq = 5900 ,change per time is[102]ms 

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.