Category: Hardware
Product Number: ADAS1000
现象:实测发现ADAS1000,如果连接人体,人体毛发较多的时候,第一次能连接成功,但是脱落后无法再检测到连接的问题.
实测:
1、人体阻抗用电阻模拟16MΩ,导联脱落后,RA导联电压抬升,如果抬升到4V以内的时候,物理导联再次连接,ADAS1000能检测到连接,否则无法检测到连接。
2、人体阻抗用电阻模拟4MΩ,导联脱落后,无论什么时候物理导联再次连接,ADAS1000都能检测到连接。
问:人体阻抗用电阻模拟16MΩ,请问当RA导联电压抬升到5V左右时,如果通过配置寄存器的方式,让导联脱落和连接检测恢复正常?