Post Go back to editing

MAX31856测试温度的稳定有效值位数

Thread Summary

用户询问MAX31856测试温度时的稳定有效值位数,实际测试中温度读数在0.1℃范围内跳变。支持工程师解释说,由于冷端温度准确性和热端温度准确性的限制,0.1℃的跳变是正常的。用户确认芯片手册上温度数据分辨率为0.0078125℃,但实际稳定度只能达到0.1℃,并接受了这一现象是芯片特性决定的。
AI Generated Content
Category: Hardware
Product Number: MAX31856, MAX3185

 您好!MAX31856测试温度时的稳定有效值位数是几位?我的实际测试稳定读数是0.1℃的跳变,0.1℃以后的读数跳变很大,不知道这种现象是不是正常?

Thread Notes