Post Go back to editing

max30208温度传感器

Category: Hardware
Product Number: MAX30208

MAX30208温度传感器在手册中介绍支持一个I2C通道同时通信4个max30208传感器(4个I2C地址按照手册GPIO1和0的引脚电平配置为0xA0、0xA2、0xA4、0xA6),但我在具体实现一个I2C通道同时通信4个max30208传感器时,却发现只能读取到I2C地址为0xA0温度传感器的值。之后我又将这四个传感器(0xA0、0xA2、0xA4、0xA6)各自单独配I2C通信,发现这四个传感器虽已经根据GPIO1和0的引脚电平配置出的I2C地址为0xA0、0xA2、0xA3、0xA4,但实际I2C通信地址却为0xA0,也就是说像0xA2、0xA4、0xA6这三个传感器,只有发送0xA0的I2C地址才能读取到采集的温度信息,而不是发送本身对应的0xA2、0xA4、0xA6这三个通信地址。为什么会出现这种情况呢?