I want to use 21569 sports as the master mode to transmit LRCK and BCLK to the external AD/DA. To ensure the audio sampling rate of 48 kHz or 96 kHz, I want to change the clock crystal oscillator of the DSP from 25 MHz to 24.576 MHz. Excuse me program CCES program inside also want to do corresponding modification? Thank you!