在CCES环境下如何使用21489的IIR加速器

在VDSP++的环境下程序已经实现,但是到了CCES下,把中断初始化函数修改了,还是无法正确配置中断,直接返回IIR的中断初始化失败,请问CCES下怎么使用IIR加速器?

代码如下:

/* This code has the TCBS, initialization routines, and the DMA completion ISR for the IIR accelerator */
  
#include <services\int\adi_int.h>
#include "ADDS_21489_EzKit.h"
#include "IIR_Accelerator.h"

void Init_IIR(void);
void ACC_ISR();

float input_left[NUM_SAMPLES];
float input_right[NUM_SAMPLES];
float output_left[NUM_SAMPLES];
float output_right[NUM_SAMPLES];
float coeffs_low_pass[7*NUM_SECTIONS+1] = {
                                                                                                                                                      #include "lowpass_200Hz.dat"
                                                                                                       } ;

float coeffs_high_pass[];

volatile int acc_over;
ad1939_float_data fBlockA;

// TCB Initialization
int IIR_TCB_RIGHT[13]={
                                        0,                                                  // CP                     = Chain pointer register
                                        21,                                                  // CC/CL           = Coefficient buffer length register
                                        1,                                                  // CM                      = Coefficient modifier register
                                        (int)coeffs_low_pass,          // CI              = Cofficient index refister
                                        (int)fBlockA.Tx_R1,                    // OB              = Ouput data base register
                                        NUM_SAMPLES,                                        // OL/OC            = Output buffer length register
                                        1,                                                  // OM                     = Output modifier register
                                        (int)fBlockA.Tx_R1,                    // OI                      = Output data index register
                                        (int)fBlockA.Rx_R1,                    // IB                     = Input data base register
                                        NUM_SAMPLES,                                        // IL/IC             = Input buffer length register
                                        1,                                                  // IM                     = Input buffer modifier register
                                        (int)fBlockA.Rx_R1,                    // II                     = Input data index register
                                        2|(383<<14)                              // IIRCTL2           = Channel control register, no of biquads = 3, WINDOW SIZE=512
                              };
  
int IIR_TCB_LEFT[13]={
                                        (int)IIR_TCB_RIGHT+12,          // CP                     = Chain pointer register
                                        21,                                                  // CC/CL           = Coefficient buffer length register
                                        1,                                                  // CM                      = Coefficient modifier register
                                        (int)coeffs_low_pass,          // CI              = Cofficient index refister
                                        (int)fBlockA.Tx_L1,                    // OB              = Ouput data base register
                                        NUM_SAMPLES,                                        // OL/OC            = Output buffer length register
                                        1,                                                  // OM                     = Output modifier register
                                        (int)fBlockA.Tx_L1,                    // OI                      = Output data index register
                                        (int)fBlockA.Rx_L1,                              // IB                     = Input data base register
                                        NUM_SAMPLES,                                        // IL/IC             = Input buffer length register
                                        1,                                                  // IM                     = Input buffer modifier register
                                        (int)fBlockA.Rx_L1,                              // II                     = Input data index register
                                        2|(383<<14)                              // IIRCTL2           = Channel control register, no of biquads = 3, WINDOW SIZE=512
                              };

/* Adding the Initialization Code for IIR Accelerator Now */
  
void Init_IIR(void)
{
          int temp;

          IIR_TCB_RIGHT[0]=(int)IIR_TCB_LEFT+12;

          //Mapping the IIR DMA interrupt
          temp=*pPICR0;
          temp&=~(P0I0|P0I1|P0I2|P0I3|P0I4);
          temp|=P0I0|P0I1|P0I3|P0I4;
          *pPICR0=temp;
 
          adi_int_InstallHandler(ADI_CID_P0I,(ADI_INT_HANDLER_PTR)ACC_ISR, _NULL ,true);

          //Selecting the IIR Accelerator
          temp=*pPMCTL1;
          temp&=~(BIT_17|BIT_18);
          temp|=IIRACCSEL;
          *pPMCTL1=temp;
 
          asm("nop;nop;nop;nop;");

          //Initializing the chain pointer register
          *pCPIIR=(int)IIR_TCB_LEFT+12-0x80000;
 
         //Now Enabling the IIR Accelerator
          *pIIRCTL1=IIR_EN|IIR_DMAEN|IIR_CH2|IIR_RND0;
 
}




void Process_block(float* input_left,float* input_right, float* output_left, float* output_right, bool first_flag)
{
          int i;
 
          //Start the accelerator for first time
          if(first_flag)
          {
                    Init_IIR();
          }

          /*Move the accelerator from IDLE state to the Data Load state by resetting and clearing 
          the IIR_DMAEN bit*/
          else
          {
                    *pIIRCTL1&=~IIR_DMAEN;
                    *pIIRCTL1|=IIR_DMAEN;
          }
 
          /* Wait till IIR accelerator finishes the processing */
          while(acc_over==0);
          acc_over=0;
 
          /*Multiply the output with filter gain */
          for (i =0; i < NUM_SAMPLES; ++i)
          {
                    output_left[i]=output_left[i]*coeffs_low_pass[21];
                    output_right[i]=output_right[i]*coeffs_low_pass[21];
 
          } 
}
 
void ACC_ISR()
{
          acc_over=1;
}