Post Go back to editing

adsp-sc584-ezboard USB检测不到

各位好:

      我刚拿到一个adsp-sc584-ezboard开发板,跑linux操作系统,通过tftp download了uImage和sc58x-ezkit-lpc.dtb文件,系统可以跑起来,但是usb却检测不到,USB0_VBUS的电压只有0.9V。

      用linux-add-in中原有的uImage和sc58x-ezkit-lpc.dtb,以及我自己编译出来的uImage,都检测不到USB,关于USB的设置也是按linux-add-in中user manual中的设置来的,如下:

Device Drivers  --->

  [*] USB support  --->

  <*>   Support for Host-side USB

             USB Physical Layer drivers  --->

        <*> NOP USB Transceiver Driver

Device Drivers  --->

  [*] USB support  --->

  <*>     Inventra Highspeed Dual Role Controller (TI, ADI, ...)

  MUSB Mode Selection (Host only mode)  --->

板子开机前就插上USB,log中貌似有异常信息打出,如下:

musb-hdrc musb-hdrc.1.auto: VBUS_ERROR in a_idle (90, <VBusValid), retry #0, port1 00000100

现在还不太明白,求指导,谢谢~

贴上全部开机的Log:

Starting kernel ...

Booting Linux on physical CPU 0x0

Linux version 4.0.0-ADI-1.1.0 (root@giant-virtual-machine) (gcc version 4.8.3 (Analog Devices Inc. ARM Tools (de6372ac6a9979273b92892f826b11ea3363115b). Distributed as part of CrossCore Embedded Studio an6

CPU: ARMv7 Processor [410fc051] revision 1 (ARMv7), cr=10c53c7d

CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache

Machine model: ADI sc58x-ezkit LPC

Memory policy: Data cache writeback

dump init clock rate

CGU0_PLL 450 MHz

CGU0_SYSCLK 225 MHz

CGU0_CCLK 450 MHz

CGU0_SYS0 112 MHz

CGU0_DCLK 225 MHz

CGU0_OCLK 150 MHz

CGU0_SYS0 112 MHz

Built 1 zonelists in Zone order, mobility grouping on.  Total pages: 28448

Kernel command line: root=/dev/mtdblock2 rw rootfstype=jffs2 clkin_hz=(25000000) console=ttySC0,57600 mem=112M ip=192.168.1.3:192.168.1.5:192.168.1.1:255.255.255.0:sc58x:eth0:off

PID hash table entries: 512 (order: -1, 2048 bytes)

Dentry cache hash table entries: 16384 (order: 4, 65536 bytes)

Inode-cache hash table entries: 8192 (order: 3, 32768 bytes)

Memory: 91464K/114688K available (3659K kernel code, 120K rwdata, 1352K rodata, 16860K init, 87K bss, 23224K reserved, 0K cma-reserved)

Virtual kernel memory layout:

    vector  : 0xffff0000 - 0xffff1000   (   4 kB)

    fixmap  : 0xffc00000 - 0xfff00000   (3072 kB)

    vmalloc : 0xc7800000 - 0xff000000   ( 888 MB)

    lowmem  : 0xc0000000 - 0xc7000000   ( 112 MB)

    modules : 0xbf000000 - 0xc0000000   (  16 MB)

      .text : 0xc0008000 - 0xc04ecf78   (5012 kB)

      .init : 0xc04ed000 - 0xc1564000   (16860 kB)

      .data : 0xc1564000 - 0xc15821e0   ( 121 kB)

       .bss : 0xc15821e0 - 0xc15980ec   (  88 kB)

NR_IRQS:16 nr_irqs:16 16

GIC CPU mask not found - kernel will fail to boot.

GIC CPU mask not found - kernel will fail to boot.

sched_clock: 32 bits at 112MHz, resolution 8ns, wraps every 38177486839ns

Console: colour dummy device 80x30

Calibrating delay loop... 297.98 BogoMIPS (lpj=595968)

pid_max: default: 32768 minimum: 301

Mount-cache hash table entries: 1024 (order: 0, 4096 bytes)

Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes)

CPU: Testing write buffer coherency: ok

Setting up static identity map for 0x8937c2f8 - 0x8937c32c

devtmpfs: initialized

do_initcall_level level 0

do_initcall_level level 1

VFP support v0.3: implementor 41 architecture 2 part 30 variant 5 rev 1

pinctrl core: initialized pinctrl subsystem

NET: Registered protocol family 16

do_initcall_level level 2

DMA: preallocated 256 KiB pool for atomic coherent allocations

do_initcall_level level 3

L2C: device tree omits to specify unified cache

L2C-310 dynamic clock gating enabled, standby mode enabled

L2C-310 cache controller enabled, 8 ways, 256 kB

L2C-310: CACHE_ID 0x410000c9, AUX_CTRL 0x06040000

sc58x_init: registering device resources

sec init...

enabled

hw-breakpoint: Failed to enable monitor mode on CPU 0.

ADI DMA2 Controller

do_initcall_level level 4

SCSI subsystem initialized

usbcore: registered new interface driver usbfs

usbcore: registered new interface driver hub

usbcore: registered new device driver usb

i2c-bfin-twi 31001400.twi: Blackfin on-chip I2C TWI Contoller, regs_base@f4001400

i2c-bfin-twi 31001500.twi: Blackfin on-chip I2C TWI Contoller, regs_base@f4001500

i2c-bfin-twi 31001600.twi: Blackfin on-chip I2C TWI Contoller, regs_base@f4001600

pps_core: LinuxPPS API ver. 1 registered

pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>

PTP clock support registered

Advanced Linux Sound Architecture Driver Initialized.

do_initcall_level level 5

Switched to clocksource cs_gptimer

NET: Registered protocol family 2

TCP established hash table entries: 1024 (order: 0, 4096 bytes)

TCP bind hash table entries: 1024 (order: 0, 4096 bytes)

TCP: Hash tables configured (established 1024 bind 1024)

TCP: reno registered

UDP hash table entries: 256 (order: 0, 4096 bytes)

UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)

NET: Registered protocol family 1

do_initcall_level level 6

hw perfevents: enabled with armv7_cortex_a5 PMU driver, 3 counters available

futex hash table entries: 256 (order: -1, 3072 bytes)

jffs2: version 2.2. (NAND) �Copyright 2001-2006 Red Hat, Inc.

io scheduler noop registered (default)

ADI serial driver

adi-uart4.0: ttySC0 at MMIO 0x31003000 (irq = 20, base_baud = 7031250) is a ADI-UART4

console [ttySC0] enabled

loop: module loaded

adi-spi3 31042000.spi: registered ADI SPI controller spi0

adi-spi3 31043000.spi: registered ADI SPI controller spi1

m25p80 spi2.38: found w25q128, expected w25q32

m25p80 spi2.38: w25q128 (16384 Kbytes)

3 ofpart partitions found on MTD device spi2.38

Creating 3 MTD partitions on "spi2.38":

0x000000000000-0x000000080000 : "uboot (spi)"

0x000000080000-0x000000600000 : "kernel (spi)"

0x000000600000-0x000001000000 : "root file system (spi)"

adi-spi3 31044000.spi: registered ADI SPI controller spi2

libphy: Fixed MDIO Bus: probed

CAN device driver interface

bfin_can 31000200.can: bfin_can device registered(&reg_base=f4000200, rx_irq=22, tx_irq=23, err_irq=24, sclk=112500000)

bfin_can 31000a00.can: bfin_can device registered(&reg_base=f4000a00, rx_irq=25, tx_irq=26, err_irq=27, sclk=112500000)

stmmaceth 3100c000.ethernet: no reset control found

stmmac - user ID: 0x10, Synopsys ID: 0x37

Ring mode enabled

DMA HW capability register supported

Enhanced/Alternate descriptors

        Enabled extended descriptors

RX Checksum Offload Engine supported (type 2)

TX Checksum insertion supported

Wake-Up On Lan supported

Enable RX Mitigation via HW Watchdog Timer

libphy: stmmac: probed

eth0: PHY ID 20005c7a at 1 IRQ POLL (stmmac-0:01) active

usbcore: registered new interface driver usb-storage

musb-hdrc musb-hdrc.1.auto: MUSB HDRC host driver

musb-hdrc musb-hdrc.1.auto: new USB bus registered, assigned bus number 1

hub 1-0:1.0: USB hub found

hub 1-0:1.0: 1 port detected

mousedev: PS/2 mouse device common for all mice

input: 3100b000.rotary as /devices/platform/scb/3100b000.rotary/input/input0

i2c /dev entries driver

adi_wdt: initialized: timeout=20 sec (nowayout=0)

Driver 'mmcblk' needs updating - please use bus_type methods

Synopsys Designware Multimedia Card Interface Driver

Blackfin hardware CRC crypto driver

bfin-hmac-crc 31001200.crc: initialized

bfin-hmac-crc 31001300.crc: initialized

usbcore: registered new interface driver usbhid

usbhid: USB HID core driver

icc 20080000.icc: initialized

TCP: cubic registered

NET: Registered protocol family 17

can: controller area network core (rev 20120528 abi 9)

NET: Registered protocol family 29

can: raw protocol (rev 20120528)

can: broadcast manager protocol (rev 20120528 t)

musb-hdrc musb-hdrc.1.auto: VBUS_ERROR in a_idle (90, <VBusValid), retry #0, port1 00000100

can: netlink gateway (rev 20130117) max_hops=1

do_initcall_level level 7

ThumbEE CPU extension supported.

console [netcon0] enabled

netconsole: network logging started

/ch8/buildroot/linux/linux-kernel/drivers/rtc/hctosys.c: unable to open rtc device (rtc0)

IP-Config: Complete:

     device=eth0, hwaddr=02:80:ad:20:31:e8, ipaddr=192.168.1.3, mask=255.255.255.0, gw=192.168.1.1

     host=sc58x, domain=, nis-domain=(none)

     bootserver=192.168.1.5, rootserver=192.168.1.5, rootpath=

ALSA device list:

  No soundcards found.

Freeing unused kernel memory: 16860K (c04ed000 - c1564000)

Starting logging: OK

Starting mdev...

Starting watchdog...

Initializing random number generator... random: dd urandom read with 24 bits of entropy available

done.

Starting system message bus: done

Starting network...

/bin/sh: run-parts: not found

ssh-keygen: generating new host keys: ED25519

Starting sshd: OK

Starting inetd: OK

Welcome to Buildroot

buildroot login: stmmaceth 3100c000.ethernet eth0: Link is Up - 100Mbps/Full - flow control rx/tx

random: nonblocking pool is initialized