MAX9979是Maxim公司专用于芯片测试设备ATE应用的芯片,集成了电平驱动driver,比较器和有源负载,以及PMU参数测量单元。
由于MAX9979设计用于高速应用,其默认的数据DATA/NDATA和控制RCV/NRCV通信是采用差分LVDS方式,有些客户使用的FPGA没有足够的I/O资源,难以提供所需的差分连接,希望能够采用单端驱动方式以节省FPGA的I/O资源。
对于速度不太高的应用,比如低于200MHz,单端连接也是可以的,通常的处理方法是用同相端,如DATA/RCV做信号输入。为了保持差分输入,需要对反相端NDATA/NRCV做偏置端接,端接电压可以取同相端信号的中间值,比如DATA信号为0-3.3V,则可将NDATA接到1.65V。