关于ADA4610-2峰值检测电路

目前项目需求,要设计一个峰值检测电路,前端脉冲信号出现频率为500Hz~10KHz,脉冲在0~1GHz,也就是说脉宽是很窄的,我要把峰取出来,后端ADC采样率为5MSPS.要设计一个峰值检测电路,准备采用ADA4610-2,但在仿真datasheet上的一个电路时,总是报错。我也不知道怎么回事。求教各位。另外如果可以的话,跪求有过相关经验的给一些指导,本人QQ312379500,谢谢