Post Go back to editing

仿真模型找不到

为什么在ADIsimPE中找不到ADL系列的仿真模型,比如ADL5535,。

而且请问

ADISimPE和ADISimRF,ADISimPLL三者有什么区别

  • ADISIMPE是基于SPICE MODEL进行电路仿真的工具。ADL5535没有SPICE MODEL,一般ADI的器件如果有SPICE MODEL,会在产品页有显示,可以进行下载。

    “ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded Gain, Noise Figure, IP3 and P1dB as well as total power consumption are calculated.”

    “The ADIsimPLL design tool is a comprehensive and easy-to-use PLL synthesizer design and simulation tool. All key non-linear effects that can impact PLL performance can be simulated, including phase noise, Fractional-N spurs, and anti-backlash pulse.”

    ADISIMRF和ADISIMPLL是定制化的仿真软件,只争对RF器件和PLL器件进行仿真。