Post Go back to editing

ADA4522-2上电时序

新选了ADA4522-2作为电压采集电路的前置缓冲器,输入Vin上增加了1Mohm的下拉电阻以保证输入悬空时运放输出为低。运放供电为±13V。

测试时发现输入悬空时运放输出为12V左右,略低于正电源电压。此时接入输入后,运放输出正常。断开输入电源后,运放输出为0V左右,正常。即异常只出现在输入悬空状态时的上电后。

1、保持电路不变,更换之前使用的运放,没有异常,输入悬空状态下上电后运放输出为0V左右。

2、测量±13V电源的上电时序,发现-13V上电略早于+13V几十ms,调整-13V上电到略晚于+13V几十ms后,运放初次上电后也输出为0V左右。

综合以上现象,初步判断ADA4522-2对电源的上电时序比较敏感,请问这个现象是正常的吗?之前同样电路用过几种其他的运放,都没有出现过这样的问题。