关于交流小信号放大电路,OP270和AD621搭建,但是输出一直不对

电路如图,输入的是不到1mv的10khz交流,经过两级放大了49*52倍,输出得不到理想结果,

输入是在一个2mΩ的精密电阻上取样,电阻动一下,输出就会有变化。

这个电路在同样幅值100Hz的电路里可以正常工作,输出也正确。

滤波LC改到0.1uf、200Ω试过也不对,去掉C201/C202也不对。

请指教。

Parents Reply Children
No Data