AD844构成的恒流源电路

按照上图进行电路搭建后(R=1.5k,电源电压±15V,Uout输出所接RC分别为1.5K和0.1uF),Uin输入8KHz,1.5V的正弦信号,希望输出幅值1mA的正弦恒流源,但实际测试发现,低负载状况下(ZL<5K),线性度较好,当负载大于5K时,实际幅度<ZL*1mA,(10K负载时,实际输出只有9V),为何?理论上不是应该等于ZL*1mA么?FormerMemberFormerMember