我用ADA4805-1作为ADR4530的跟随器,供为单3.3V,但是两块电路板一块的输出是2.8V,一块是3.2V,非常奇怪。我将其供电引脚跳线到3.6V供电后正常使用,请问这是什么原因呢?(输出负载已经断开,所有电压的测量工具都是安捷伦34465A)
3.3V的电源可以正常输出 3.0V的基准电压源, ADA4805-1采用的是什么电源,如果也是3.3V电源,那么其输入共模电压将只能达到2.3V,无法接受3V输入电压