Post Go back to editing

CN0032电路笔记中,ADA4941-1可否用+9V和-5V供电,并且ADR435也为+9V供电

CN0032电路笔记中,ADA4941-1可否用+9V和-5V供电,并且ADR435也为+9V供电

电路笔记中写道。“只要ADA4941-1上的绝对最大值总电源电压不超过12 V,并且满足ADR435的裕量要求,则也可以使用其它电压。”

是不是说,正电源电压绝对值加负电源电压最大值,不能超过12V?还是说正的不能超过12V,负的不能小于-12V?因为想用固定值的三端稳压电源供电,所以,是不是ADA4941-1用+6V供电,和-5V供电的话也可以满足要求?