Post Go back to editing

用于电子秤的Σ-Δ ADC解决方案

Thread Summary

The user inquires about the basic sensor and ADC requirements for an electronic scale system, specifically focusing on the resolution and noise performance. The final answer confirms that the AD7799, with its 24-bit resolution, 27 nV rms noise, and 56,116 count capability, meets the system's high-precision requirements for a 2kg measurement range with 100mg step resolution. The AD779x series is highlighted for its low noise and low power consumption, suitable for battery-powered scales, and includes an integrated instrumentation amplifier.
AI Generated Content
ez.analog.com/.../862f276263fe128d4e439ef5b2251569.html T子秤的基本传感器是电阻桥称重传感器(又称作负荷传感器)。在无负载状态下,如图1所示,电阻桥为零度中心值,并且处于完全平衡状态(例如, VOUT = 0 V)。

Weigh Scale
称重传感器—当砝码加到电子称上后,电桥受到一个微小的物理应变,导致微小的电阻值变化,从而驱动输出电压(VOUT)变化。输出电压幅度与称重传感器的灵敏度特性有关,单位为毫伏每伏(mV/V)。最常见的称重传感器的灵敏度指标为2mV/V。这里的“每伏”与激励电压(VEXC)有关。通常使用5 V电压激励电桥, 如右边的图2所示, 如果用5V电压激励2mV/V的电桥,那么称重传感器的最大输出为10mV。
模数转换器(ADC)—鉴于低满度电压和高精度要求,电子秤系统需要一个分辨率非常高的Σ-Δ ADC与称重传感器连接。
分辨率或计数—分辨率的大小取决于电子秤自身系统的需求。电子秤设计工程师以计数的方式度量分辨率。计数的数量由最大测量范围内无跳动最小称重单位决定。例如,如果一个称重系统需要以100mg无跳动步距测量2kg范围内的重量,那就需要一个20,000的计数系统。

AD7799
ADC噪声—从电压角度来看,在只有10mV的满度范围内需要划分20,000个离散步距,意味着每个计数只有500nV。为了保证每个计数无抖动,ADC的固有噪声峰峰值要小于500nV。因此,Σ-Δ ADC通常采用噪声而不是其它类型ADC所采用的信噪比(SNR)来表征它的性能。但是,通常采用噪声有效值(RMS)来表征噪声,统计上噪声峰峰值(无跳动)是噪声有效值的6.6倍。因此,在这个例子中,一个具有小于等于75nV噪声有效值的Σ-Δ ADC才能满足要求。
ADI公司的ADC解决方案—ADI公司已经开发了一系列Σ-Δ ADC以满足您的称重系统应用中的严格要求。如图3所示,AD7799计数能力超过56,000,这意味着在上面的例子中,它能够以36mg无跳动步距测量2kg范围的重量。
AD779x系列产品提供了低噪声与低功耗间的完美结合,从而使它们特别适合电池供电的称重应用。该系列全部产品都包含一个内置的仪表放大器——节省了成本,减小了尺寸,缩短了设计周期。50/60Hz工频干扰抑制能力以及可编程输出数据更新速率的灵活选择已成为标准特性。欲获知更多信息,请访问 www.analog.com/sigmadelta-china.

产品型号 Bits 噪声(nV rms) 计数值* (分辩率) 内置增益 失调漂移(nV/°C) 通道数 更新速率(Hz) 报价(美元/片)
AD7796 16 65 16384 128 10 1 4 ~ 123 2.75
AD7797 24 65 23310 128 10 1 4 ~ 123 3.35
AD7798 16 40 16384 1 ~ 128 10 3 4 to 470 3.83
AD7799 24 27 56116 1 ~ 128 10 3 4 ~ 470 4.35

*计数值假定称重传感器10mV最大输出和128内置增益条件下。

Parents Reply Children
No Data