Post Go back to editing

跨阻放大器(100Mohm跨阻)带宽未能达到5kHz(光电管电容20pF)

Category: Hardware
Product Number: ADA4530-1

用ADA4530-1设计了光电管TIA电路,参考CN0407 参考电路 | 亚德诺半导体设计了跨阻放大器,反馈电阻为100Mohm,光电管结电容20pF,光电管输出信号为方波电流信号。希望方波频率能达到1kHz,TIA带宽5kHz。但实际TIA带宽无法提高。请问用ADA4530-1是否可能实现更高的带宽,是否该运放寄生反馈电容过大限制了带宽?或者有什么其他的TIA方案或器件可以实现 100MOHM,5kHz带宽。



根据光电管结电容20pF计算得到使TIA运放电路稳定的补偿电容 > 0.22pF. 根据100MOHM跨阻和5kHz 带宽计算得到反馈补偿电容 < 0.32pF. 如图为TIA电路方波信号频率为 99.1Hz时的TIA输出电压。红色为光源调制信号,蓝色为TIA输出信号,频率为 99.1Hz。但无法继续提高带宽了。



Parents Reply Children
No Data