Post Go back to editing

ADA4940-1的输入电压范围

Category: Hardware
Product Number: ADA4940-1

你好,ADI专家

       ADA4940的datasheet中,table3和table4都描述了Input Common-Mode Voltage Range,请问这两个有什么区别,谢谢!

                    

Parents Reply
  • 如果+Vs=5V,-Vs=0V,Vocm,那么放大器输出电压范围在0.8~4.3V是线性的”,Vocm是输入管脚,Vocm管脚上的电压范围可以是0.8~4.3V. 为了较大的动态范围,可以取Vocm=2.5V,这样输出管脚的电压可以为2.5V +/- 2.4V,即0.1V~4.9V.

Children
No Data