MAX40660手册中给出了DC耦合和AC耦合的两种电路构型,请问在实际应用中,这两者各自有什么优劣,我该如何选择。
The MAX40660 manual gives two circuit configurations, DC-coupled and AC-coupled, what are the advantages and disadvantages of each and how do I choose between them in practical applications.


MAX40660手册中给出了DC耦合和AC耦合的两种电路构型,请问在实际应用中,这两者各自有什么优劣,我该如何选择。
The MAX40660 manual gives two circuit configurations, DC-coupled and AC-coupled, what are the advantages and disadvantages of each and how do I choose between them in practical applications.
参考MAX40662 datasheet。
“
AC or DC-Coupling on Input Coupling choice of electrical signal from APD to the TIA is a major design decision a system designer has to make based on the trade-offs. The DC-coupled input design, as shown in Figure 1, is the least complicated and takes minimum number of components that serves best in saving PCB space and cost. In DC-coupled mode, input channel switching times are rapid on the order of 。。。。
”
参考MAX40662 datasheet。
“
AC or DC-Coupling on Input Coupling choice of electrical signal from APD to the TIA is a major design decision a system designer has to make based on the trade-offs. The DC-coupled input design, as shown in Figure 1, is the least complicated and takes minimum number of components that serves best in saving PCB space and cost. In DC-coupled mode, input channel switching times are rapid on the order of 。。。。
”