Post Go back to editing

howland电流源运放损坏

Category: Hardware

我最近在使用ADHV4702高压运放来搭建一个带缓冲的howland电流源,电源电压为±95V,通过DAC输出±4V的电压信号,对应输出±16mA的电流信号。

1:连接外部负载时电路工作正常;

2:当负载开路(接入电压表,Fluke 15B)时,设置为正电流输出(例如1mA)时,电压表测量到电压为正的电源电压,正常;

3:当负载开路(接入电压表,Fluke 15B)时,设置为负电流输出(例如-1mA)时,负责电流输出运放的运放直接烧穿、冒烟;

请教一下开路状态下,为什么设置负电流输出会烧坏运放??

±95V由两路LT3758A升压而来,纹波很小,30mV左右。

Parents Reply Children
No Data