测试电路板是采用AD698作为主芯片,传感器为输力强AX/1/S,该传感器有两款:标准款(初级绕组电阻为110欧左右,次级绕组257欧左右)和插头款(初级绕组25欧左右,次级绕组26欧左右)。测试环境如下图
当电路板连接标准款传感器时,测得传感器激励信号如下图,峰峰值8V,频率5kHz,波形正常,供电电流大概55mA(未拍照),长时间工作,AD698几乎无温升
当电路板连接插头款款传感器时,测得传感器激励信号如下图,峰峰值8V,频率5kHz,但是波形严重失真,电流大概132mA,长时间工作,AD698将近60℃。
关于此现象我想咨询一下ADI的工程师们,插头款绕组电阻那么小,AD698还适用吗?感谢!