如图静态工作时,PIN8 的SENSE+电压20MA,Rsense+为0.33欧,上管IRF530电流是0.061A,下管IRF9630电流是0.061A.当Vin输入为直流+5V时。
上管将1欧电阻拉扯到+5V,IRF530电流大致为5A,那么问题来了:请问下管IRF9630的电流是多少?是静态的时候的0.061A,还是由于工作在正偏压,而导致下管的电流为0(下管截至)。这在HIFI音频里面非常重要,下管截至会导致开关噪音(交流输入时,上下两管会交替的导通和截至,这过程还产生开关噪音)。如果下管不截至,那这芯片作为功率级的偏压模块,会在HIFI领域有很大的用处。